POLYPAC® - Selemaster SM  |  RCK000250-N8C0

RCK000250-N8C0
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 25.0 mm
Groove Diameter, D H10 38.0 mm
Diameter D1 +/-0,1 25.4 mm
Groove Width, L +0,4 20.0 mm
Available Sizes & References
Polypac Ref.No SM 149098/1AX 
Seal Capabilities
Min. Temperature -40.0 °C
Max. Temperature 130.0 °C
Speed max. 0.5 m/s
Pressure max. 70.0 MPa
Quality & Norms
Available upon request No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RCK000250-N8C0
test