POLYPAC® - Balsele  |  RUM000190-N8C0

RUM000190-N8C0
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h11 19.05 mm
Groove Diameter, D1 H11 31.75 mm
Groove Width, L +0,1 8.5 mm
Seal Width, B 7.7 mm
Split groove Yes 
Available Sizes & References
Polypac Ref.No B 125075/1 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 130.0 °C
Speed max. 0.5 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond ISO/DIN 5597 and ISO 5597/1 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RUM000190-N8C0
test