POLYPAC® - Balsele  |  RUM000160-N8T60

RUM000160-N8T60
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h11 16.0 mm
Groove Diameter, D1 H11 24.0 mm
Groove Width, L +0,1 6.4 mm
Seal Width, B 5.9 mm
Split groove Yes 
Available Sizes & References
Polypac Ref.No B 094063/1 
Quality & Norms
Correspond ISO/DIN 5597 and ISO 5597/1 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RUM000160-N8T60
test