Polypac® - Balsele with Back-up Ring  |  RUM0E0400-N8CO

RUM0E0400-N8CO
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h11 40.0 mm
Groove Diameter, D1 H11 48.0 mm
Groove Width, L +0,1 6.5 mm
Seal Width, B 6.0 mm
Split groove No 
Available Sizes & References
Polypac Ref.No B188157/NEI 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 130.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond ISO/DIN 5597 and ISO 5597/1 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RUM0E0400-N8CO
test