Zurcon® Wynseal with O-Ring (as set)  |  PW4100160-Z20N

PW4100160-Z20N
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 16.0 mm
Groove Diameter, d1 h9 8.5 mm
Groove Width, L1 +0.2 3.2 mm
O-Ring
O-Ring Dimensions 7.98 x 2.62 mm
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Sealing Parts Ref. No. GPS 16 8.5 3.2 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 25.0 MPa
Quality & Norms
Suitable for grooves to ISO 7425/1 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PW4100160-Z20N
test