Zurcon® Wynseal with O-Ring (as set)  |  PW4100150-Z05N

PW4100150-Z05N
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 15.0 mm
Groove Diameter, d1 h9 7.5 mm
Groove Width, L1 +0.2 3.2 mm
O-Ring
O-Ring Dimensions 6.98 x 2.62 mm
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Quality & Norms
Suitable for grooves to ISO 7425/1 No 
Related Links
Material Data Sheet N7083 Only available for registered members
Hydraulic Seals Catalog
PW4100150-Z05N
test