Zurcon® U-Cup PUA  |  PUA000340-WUAQ3

PUA000340-WUAQ3
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 34.0 mm
Groove Diameter, d1 h9 28.0 mm
Groove Width, L1 +0.2 4.0 mm
Seal Width, T 3.5 mm
Fitting Diameter d2 min 31.0 mm
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Sealing Parts Ref. No -  
Related Links
Hydraulic Seals Catalog
PUA000340-WUAQ3
test