Zurcon® U-Cup PUA  |  PUA000320-WU9L3

PUA000320-WU9L3
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 32.0 mm
Groove Diameter, d1 h9 22.0 mm
Groove Width, L1 +0.2 9.0 mm
Seal Width, T 8.0 mm
Fitting Diameter d2 min 26.0 mm
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Sealing Parts Ref. No RSE 32 22/1 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PUA000320-WU9L3
test