Zurcon® U-Cup PUA  |  PUA000200-WUAQ3

PUA000200-WUAQ3
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 20.0 mm
Groove Diameter, d1 h9 12.0 mm
Groove Width, L1 +0.2 7.5 mm
Seal Width, T 6.5 mm
Fitting Diameter d2 min 15.0 mm
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Sealing Parts Ref. No RSE 20 12 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PUA000200-WUAQ3
test