Zurcon® U-Cup PUA  |  PUA000140-WU9L3

PUA000140-WU9L3
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 14.0 mm
Groove Diameter, d1 h9 8.0 mm
Groove Width, L1 +0.2 6.8 mm
Seal Width, T 6.3 mm
Fitting Diameter d2 min 11.0 mm
Available Sizes & References
TSS mold available, same ref. as TSS Part No. No 
Sealing Parts Ref. No RSE 14 8 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PUA000140-WU9L3
test