Zurcon® U-Cup PUA  |  PUA000120-WU9L3

PUA000120-WU9L3
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 12.0 mm
Groove Diameter, d1 h9 5.0 mm
Groove Width, L1 +0.2 6.0 mm
Seal Width, T 5.5 mm
Fitting Diameter d2 min 8.0 mm
Available Sizes & References
TSS mold available, same ref. as TSS Part No. No 
Sealing Parts Ref. No RSE 12 5 
Related Links
Hydraulic Seals Catalog
PUA000120-WU9L3
test