Polypac® EUD  |  PCG000600-UA0ON

PCG000600-UA0ON
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 60.0 mm
Groove Diameter, d3 h9 48.0 mm
Groove Dimensions, d4 h9 56.0 mm
Groove Width, L1 +0.2 20.5 mm
Piston Diameter, d5 h11 59.4 mm
Groove Dimensions, L5 +0.1 4.2 mm
r max. 0.2 mm
Available Sizes & References
Polypac Ref. No. EUD6048 
Related Links
Hydraulic Seals Catalog
PCG000600-UA0ON
test