Polypac® EUD  |  PCG000550-Z2052

PCG000550-Z2052
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 55.0 mm
Groove Diameter, d3 h9 43.0 mm
Groove Dimensions, d4 h9 51.0 mm
Groove Width, L1 +0.2 20.5 mm
Piston Diameter, d5 h11 54.4 mm
Groove Dimensions, L5 +0.1 4.2 mm
r max. 0.2 mm
Available Sizes & References
Polypac Ref. No. EUD5543 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Related Links
Hydraulic Seals Catalog
PCG000550-Z2052
test