Polypac® EUD | PCG000400-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 40.0 mm |
Groove Diameter, d3 h9 | 32.0 mm |
Groove Dimensions, d4 h9 | 36.0 mm |
Groove Width, L1 +0.2 | 10.0 mm |
Piston Diameter, d5 h11 | 39.4 mm |
Groove Dimensions, L5 +0.1 | 4.2 mm |
r max. | 0.2 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | EUD4032/1 |
Related Links | |
---|---|
Hydraulic Seals Catalog |