Polypac® EUD  |  PCG000400-UA0O

PCG000400-UA0O
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 40.0 mm
Groove Diameter, d3 h9 32.0 mm
Groove Dimensions, d4 h9 36.0 mm
Groove Width, L1 +0.2 10.0 mm
Piston Diameter, d5 h11 39.4 mm
Groove Dimensions, L5 +0.1 4.2 mm
r max. 0.2 mm
Available Sizes & References
Polypac Ref. No. EUD4032/1 
Related Links
Hydraulic Seals Catalog
PCG000400-UA0O
test