Turcon® Stepseal® V without O-Ring  |  PSV200300-Z80

PSV200300-Z80
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 30.0 mm
Groove Diameter, d1 h9 19.3 mm
Groove Width, L1 +0.2 4.2 mm
Institute Approvals
Japanese PL FCM Yes 
US FDA Yes 
O-Ring
O-Ring Dimensions 18.66 x 3.53 mm
Seal Capabilities
Min. Temperature  °C
Max. Temperature  °C
Speed max. 2 m/s
Pressure max. 45 MPa
Related Links
Hydraulic Seals Catalog
Turcon® Stepseal® V Catalog
CAD Drawing Only available for registered members
PSV200300-Z80
test