Turcon® Stepseal® V with O-Ring (as set)  |  PSV200250-M12T

PSV200250-M12T
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 25.0 mm
Groove Diameter, d1 h9 14.3 mm
Groove Width, L1 +0.2 4.2 mm
O-Ring
O-Ring Dimensions 13.87 x 3.53 mm
O-Ring TSS Part No. ORAR00207 
Seal Capabilities
Min. Temperature -45 °C
Max. Temperature 80 °C
Speed max. 15 m/s
Pressure max. 50.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7T40 Only available for registered members
Hydraulic Seals Catalog
Turcon® Stepseal® V Catalog
CAD Drawing Only available for registered members
PSV200250-M12T
test