Turcon® Stepseal® V with O-Ring (as set)  |  PSV200150-M12V

PSV200150-M12V
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 15.0 mm
Groove Diameter, d1 h9 4.3 mm
Groove Width, L1 +0.2 4.2 mm
O-Ring
O-Ring Dimensions 3.47 x 3.53 mm
Seal Capabilities
Min. Temperature -10 °C
Max. Temperature 200 °C
Speed max. 15 m/s
Pressure max. 50.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
Turcon® Stepseal® V Catalog
PSV200150-M12V
test