Turcon® Glyd Ring® without O-Ring  |  PG4200350-Z53

PG4200350-Z53
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 35.0 mm
Groove Diameter, d1 h9 24.0 mm
Groove Width, L1 +0.2 4.2 mm
O-Ring
O-Ring Dimensions 23.4 x 3.53 mm
O-Ring TSS Part No. ORAR00213 
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 100.0 °C
Speed max. 2.0 m/s
Pressure max. 80.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PG4200350-Z53
test