Turcon® Glyd Ring® without O-Ring  |  PG4200320-T10

PG4200320-T10
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 32.0 mm
Groove Diameter, d1 h9 21.0 mm
Groove Width, L1 +0.2 4.2 mm
Institute Approvals
BAM Yes 
O-Ring
O-Ring Dimensions 20.22 x 3.53 mm
O-Ring TSS Part No. ORAR00211 
Seal Capabilities
Min. Temperature -70.0 °C
Max. Temperature 260.0 °C
Speed max. 15.0 m/s
Pressure max. 60.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T10 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PG4200320-T10
test