Turcon® Glyd Ring® without O-Ring  |  PG4200250-T78

PG4200250-T78
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 25.0 mm
Groove Diameter, d1 h9 14.0 mm
Groove Width, L1 +0.2 4.2 mm
Institute Approvals
ISO 10423 - F.1.13.5.2. Yes 
O-Ring
O-Ring Dimensions 13.87 x 3.53 mm
O-Ring TSS Part No. ORAR00207 
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T78 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PG4200250-T78
test