Turcon® Double Delta® without O-Ring | PDD100160-T24
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 16.0 mm |
Groove Diameter, d1 h9 | 11.5 mm |
Groove Width, L1 +0.2 | 3.6 mm |
Institute Approvals | |
---|---|
Norsok M-710 | Yes |
O-Ring | |
---|---|
O-Ring Dimensions | 10.77 x 2.62 mm |
O-Ring TSS Part No. | ORAR00111 |
Seal Capabilities | |
---|---|
Min. Temperature | -70.0 °C |
Max. Temperature | 260.0 °C |
Speed max. | 15.0 m/s |
Pressure max. | 25.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Material Data Sheet T24 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |