Turcon® Double Delta® without O-Ring  |  PDD100160-T12

PDD100160-T12
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 16.0 mm
Groove Diameter, d1 h9 11.5 mm
Groove Width, L1 +0.2 3.6 mm
Institute Approvals
API-16C Yes 
ISO 10423 - F.1.13.5.2. Yes 
Norsok M-710 Yes 
O-Ring
O-Ring Dimensions 10.77 x 2.62 mm
O-Ring TSS Part No. ORAR00111 
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T12 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PDD100160-T12
test