Turcon® Double Delta® without O-Ring  |  PDD000100AT19

PDD000100AT19
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 10.0 mm
Groove Diameter, d1 h9 7.1 mm
Groove Width, L1 +0.2 2.4 mm
O-Ring
O-Ring Dimensions 6.07 x 1.78 mm
O-Ring TSS Part No. ORAR00010 
Quality & Norms
QCC
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T19 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PDD000100AT19
test