Turcon® Double Delta® without O-Ring | PDD000100-T10
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 10.0 mm |
Groove Diameter, d1 h9 | 7.1 mm |
Groove Width, L1 +0.2 | 2.4 mm |
Institute Approvals | |
---|---|
BAM | Yes |
O-Ring | |
---|---|
O-Ring Dimensions | 6.07 x 1.78 mm |
O-Ring TSS Part No. | ORAR00010 |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Material Data Sheet T10 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |