Turcon® Double Delta® without O-Ring  |  PDD000080-T05

PDD000080-T05
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 8.0 mm
Groove Diameter, d1 h9 5.1 mm
Groove Width, L1 +0.2 2.4 mm
Institute Approvals
Animal Free Yes 
API-16C Yes 
Norsok M-710 Yes 
O-Ring
O-Ring Dimensions 4.47 x 1.78 mm
O-Ring TSS Part No. ORAR00008 
Seal Capabilities
Min. Temperature -70.0 °C
Max. Temperature 260.0 °C
Speed max. 15.0 m/s
Pressure max. 20.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T05 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PDD000080-T05
test