Turcon® Double Delta® without O-Ring  |  PDD000060-T29

PDD000060-T29
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 6.0 mm
Groove Diameter, d1 h9 3.1 mm
Groove Width, L1 +0.2 2.4 mm
Institute Approvals
API-16C Yes 
ISO 10423 - F.1.13.5.2. Yes 
Norsok M-710 Yes 
O-Ring
O-Ring Dimensions 2.57 x 1.78 mm
O-Ring TSS Part No. ORAR00005 
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet T29 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PDD000060-T29
test