Turcon® Double Delta® with O-Ring (as set)  |  PDD000060-T29V

PDD000060-T29V
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 6.0 mm
Groove Diameter, d1 h9 3.1 mm
Groove Width, L1 +0.2 2.4 mm
O-Ring
O-Ring Dimensions 2.57 x 1.78 mm
O-Ring TSS Part No. ORAR00005 
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet T29 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PDD000060-T29V
test