Turcon® AQ-Seal® without O-Ring/Quad-Ring®  |  PQ1200250-T42

PQ1200250-T42
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 25.0 mm
Groove Diameter, d1 h9 14.0 mm
Groove Width, L1 +0.2 4.2 mm
Institute Approvals
ISO 10423 - F.1.13.5.2. Yes 
Norsok M-710 Yes 
O-Ring
O-Ring Dimensions 13.87 x 3.53 mm
O-Ring TSS Part No. ORAR00207 
QUAD-RING®
QUAD-RING® Dimensions 20.35 x 1.78 mm
QUAD-RING® TSS Part No. QRAR04019 
Quality & Norms
Suitable for grooves to ISO 7425/1 Yes 
Related Links
Material Data Sheet T42 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PQ1200250-T42
test