Turcon® AQ-Seal® 5 with O-Ring/Quad-Ring® (as set)  |  PQ0100450-M12T

PQ0100450-M12T
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 45.0 mm
Groove Diameter, d1 h9 35.0 mm
Groove Width, L1 +0.2 6.3 mm
O-Ring
O-Ring Dimensions 34.59 x 2.62 mm
O-Ring TSS Part No. ORAR00126 
QUAD-RING®
QUAD-RING® Dimensions 37.82 x 1.78 mm
QUAD-RING® TSS Part No. QRAR04029 
Seal Capabilities
Min. Temperature -45 °C
Max. Temperature 80 °C
Speed max. 3 m/s
Pressure max. 50.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet N7T40 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PQ0100450-M12T
test