Turcon® AQ-Seal® 5 with O-Ring/Quad-Ring® (as set)  |  PQ0100400-T29V

PQ0100400-T29V
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 40.0 mm
Groove Diameter, d1 h9 30.0 mm
Groove Width, L1 +0.2 6.3 mm
O-Ring
O-Ring Dimensions 29.82 x 2.62 mm
O-Ring TSS Part No. ORAR00123 
QUAD-RING®
QUAD-RING® Dimensions 34.65 x 1.78 mm
QUAD-RING® TSS Part No. QRAR04028 
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T29 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PQ0100400-T29V
test