Type DPS  |  PCE000450-V00PA

PCE000450-V00PA
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H11 45.0 mm
Groove Diameter, d1 h9 37.0 mm
Groove Dimensions, d2 h9 41.0 mm
Groove Width, L1 +0.2 15.5 mm
Groove Dimensions, d3 h11 44.4 mm
Groove Dimensions, L2 +0.1 3.2 mm
Available Sizes & References
Polypac Ref. No. DPS 4537 
Quality & Norms
Comply with the recommendation of ISO 6547 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PCE000450-V00PA
test