Type DPS  |  PCE000400-N00OC

PCE000400-N00OC
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H11 40.0 mm
Groove Diameter, d1 h9 32.0 mm
Groove Dimensions, d2 h9 36.0 mm
Groove Width, L1 +0.2 15.5 mm
Groove Dimensions, d3 h11 39.4 mm
Groove Dimensions, L2 +0.1 3.2 mm
Available Sizes & References
Polypac Ref. No. DPS 4032 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 130.0 °C
Speed max. 0.5 m/s
Pressure max. 35.0 MPa
Quality & Norms
Comply with the recommendation of ISO 6547 No 
Related Links
Material Data Sheet N00OC Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PCE000400-N00OC
test