Type DPS  |  PCE000350-V00PA

PCE000350-V00PA
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H11 35.0 mm
Groove Diameter, d1 h9 27.0 mm
Groove Dimensions, d2 h9 31.0 mm
Groove Width, L1 +0.2 15.5 mm
Groove Dimensions, d3 h11 34.4 mm
Groove Dimensions, L2 +0.1 3.2 mm
Available Sizes & References
Polypac Ref. No. DPS 3527 
Quality & Norms
Comply with the recommendation of ISO 6547 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PCE000350-V00PA
test