Type DPS  |  PCE000250-V00PA

PCE000250-V00PA
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H11 25.0 mm
Groove Diameter, d1 h9 17.0 mm
Groove Dimensions, d2 h9 22.0 mm
Groove Width, L1 +0.2 10.0 mm
Groove Dimensions, d3 h11 24.0 mm
Groove Dimensions, L2 +0.1 4.0 mm
Available Sizes & References
Polypac Ref. No. DPS 2517/1 
Quality & Norms
Comply with the recommendation of ISO 6547 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PCE000250-V00PA
test