Type DPC  |  PCF000900-N00OC

PCF000900-N00OC
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H11 90.0 mm
Groove Diameter, d1 h9 70.0 mm
Groove Dimensions, d2 h11 84.15 mm
Groove Width, L1 +0.2 22.4 mm
Groove Dimensions, d3 h11 88.3 mm
Groove Dimensions, L2 +0.1 6.35 mm
Available Sizes & References
Polypac Ref. No. DPC 9070 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 130.0 °C
Speed max. 0.5 m/s
Pressure max. 70.0 MPa
Related Links
Material Data Sheet N00OC Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PCF000900-N00OC
test