POLYPAC® PHD/P Seal | PKP0P0600-PUNO
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 60.0 mm |
Groove Diameter, d1 h9 | 46.0 mm |
Groove Width, L1 +0.2 | 9.0 mm |
Inlet Chamfer C | 5.0 mm |
Radius, r1 | 0.3 mm |
Radial Clearance, S | For pressure up to 35 MPa 0.50 |
Available Sizes & References | |
---|---|
Polypac Ref. No. | PHD 6046P |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |