Zurcon® Scraper DA 24  |  WDG306000-Z201

WDG306000-Z201
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 6.0 inch
Groove Diameter, D3 H9 6.63 inch
Groove Width, L3 +0.008 0.374 inch
Relief Diameter, D4 h11 6.315 inch
Step Width, a min 0.2 inch
Step Width, a1 min 0.12 inch
Seal Capabilities
Min. Temperature -31 °F
Max. Temperature 212 °F
Speed max. 1.6 ft/s
Pressure max. 725 psi
Quality & Norms
Correspond to recommendation of ISO 3320
WDG306000-Z201
test