Zurcon® Scraper DA 24 | WDG204500-Z201
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 4.5 inch |
Groove Diameter, D3 H9 | 4.98 inch |
Groove Width, L3 +0.008 | 0.319 inch |
Relief Diameter, D4 h11 | 4.736 inch |
Step Width, a min | 0.16 inch |
Step Width, a1 min | 0.1 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -31 °F |
Max. Temperature | 212 °F |
Speed max. | 1.6 ft/s |
Pressure max. | 725 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Y |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |