Zurcon® Scraper DA 24  |  WDG203250-Z201

WDG203250-Z201
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 3.25 inch
Groove Diameter, D3 H9 3.73 inch
Groove Width, L3 +0.008 0.319 inch
Relief Diameter, D4 h11 3.486 inch
Step Width, a min 0.16 inch
Step Width, a1 min 0.1 inch
Seal Capabilities
Min. Temperature -31 °F
Max. Temperature 212 °F
Speed max. 1.6 ft/s
Pressure max. 725 psi
Quality & Norms
Correspond to recommendation of ISO 3320
WDG203250-Z201
test