Zurcon® Scraper DA 22  |  WDE201125-Z201

WDE201125-Z201
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 1.125 inch
Groove Diameter, D3 H9 1.49 inch
Groove Width, L3 +0.010 0.218 inch
Bore Diameter, D4 h11 1.26 inch
Seal Capabilities
Min. Temperature -31 °F
Max. Temperature 212 °F
Speed max. ft/s
Pressure max. 290 psi
Quality & Norms
Correspond to recommendation of ISO 3320
WDE201125-Z201
test