Zurcon® Scraper DA 22  |  WDE100562-Z201

WDE100562-Z201
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 0.562 inch
Groove Diameter, D3 H9 0.865 inch
Groove Width, L3 +0.010 0.203 inch
Bore Diameter, D4 h11 0.682 inch
Seal Capabilities
Min. Temperature -31 °F
Max. Temperature 212 °F
Speed max. ft/s
Pressure max. 290 psi
Related Links
WDE100562-Z201
test