Scraper WSA | WSF301250-N9MM
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 1.25 inch |
Groove Diameter, D3 H8 | 1.75 inch |
Groove Width, L3 +0.015 | 0.313 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -22 °F |
Max. Temperature | 230 °F |
Speed max. | 3 ft/s |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Y |