Scraper WSA  |  WSF200500-N9MM

WSF200500-N9MM
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 0.5 inch
Groove Diameter, D3 H8 1.0 inch
Groove Width, L3 +0.015 0.25 inch
Seal Capabilities
Min. Temperature -22 °F
Max. Temperature 230 °F
Speed max. ft/s
Quality & Norms
Correspond to recommendation of ISO 3320
Related Links
WSF200500-N9MM
test