Scraper DA 17  |  WD1700191-N9

WD1700191-N9
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 0.75 inch
Groove Diameter, D3 H9 1.064 inch
Groove Width, L3 +0.015 0.236 inch
Relief Diameter, D4 h11 0.888 inch
Step Width, a min 0.079 inch
Seal Capabilities
Min. Temperature -22 °F
Max. Temperature 230 °F
Speed max. ft/s
Quality & Norms
Correspond to recommendation of ISO 3320
WD1700191-N9
test