Zurcon® Rimseal without O-Ring | RRF100438-Z52
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 11.125 mm |
Rod Diameter, dN f8/h9 | 0.438 inch |
Groove Diameter, D1 H9 | 0.725 inch |
Groove Diameter, D1 H9 | 18.415 mm |
Groove Width, L1 +0,2 | 0.126 inch |
Groove Width, L1 +0,2 | 3.2 mm |
O-Ring | |
---|---|
O-Ring Size | 0.549 x 0.103 inch |
O-Ring Order No. | ORAR00113 |
Seal Capabilities | |
---|---|
Speed max. | 16.5 ft/s |
Pressure max. | 8700 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |