Zurcon® Rimseal without O-Ring | RRF000563-Z52
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 0.563 inch |
Rod Diameter, dN f8/h9 | 14.3 mm |
Groove Diameter, D1 H9 | 19.202 mm |
Groove Diameter, D1 H9 | 0.756 inch |
Groove Width, L1 +0,2 | 2.21 mm |
Groove Width, L1 +0,2 | 0.087 inch |
O-Ring | |
---|---|
O-Ring Size | 0.614 x 0.07 inch |
O-Ring Order No. | ORAR00016 |
Seal Capabilities | |
---|---|
Speed max. | 16.5 ft/s |
Pressure max. | 8700 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |