Zurcon® Rimseal without O-Ring  |  RRF000500-Z52

RRF000500-Z52
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 0.5 inch
Rod Diameter, dN f8/h9 12.7 mm
Groove Diameter, D1 H9 0.693 inch
Groove Diameter, D1 H9 17.602 mm
Groove Width, L1 +0,2 0.087 inch
Groove Width, L1 +0,2 2.21 mm
O-Ring
O-Ring Size 0.551 x 0.07 inch
O-Ring Order No. ORAR00015 
Seal Capabilities
Speed max. 16.5 ft/s
Pressure max. 8700 psi
Quality & Norms
Correspond to recommendation of ISO 3320
RRF000500-Z52
test