Zurcon® Buffer Seal  |  RUH3B3250-Z2254

RUH3B3250-Z2254
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter 3.25 inch
Groove Diameter, D1 3.844 inch
Groove Width, L1 0.248 inch
Seal Capabilities
Min. Temperature -49 °F
Max. Temperature 230 °F
Speed max. 3.3 ft/s
Pressure max. 5800 psi
RUH3B3250-Z2254
test