Turcon® Glyd Ring® with O-Ring (as set)  |  RG0000500-T05V

RG0000500-T05V
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 0.5 inch
Rod Diameter, dN f8/h9 12.7 mm
Groove Diameter, D1 H9 17.602 mm
Groove Diameter, D1 H9 0.693 inch
Groove Width, L1 +0,2 2.21 mm
Groove Width, L1 +0,2 0.087 inch
O-Ring
O-Ring Size 0.551 x 0.07 inch
O-Ring Order No. ORAR00015 
Seal Capabilities
Min. Temperature -14 °F
Max. Temperature 392 °F
Speed max. 50 ft/s
Pressure max. 2900 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Related Links
Material Data Sheet T05 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
RG0000500-T05V
test